Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WH20000CM07
Product type | PG terminal | Clamp width(mm) | 16 | Product size (height)(mm) | 59 |
---|---|---|---|---|---|
Product size (length)(mm) | 100 | Product size (width)(mm) | 16 | Stripping length (max.)(mm) | 10 |
Max. cross section (flexible)(mm2) | 35 | Min. cross section (flexible)(mm2) | 2.5 | Max. cross section (inflexible)(mm2) | 35 |
Min. cross section (inflexible)(mm2) | 2.5 | Colour | Green-yellow | Connection (components) | Spring-loaded connector |