Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR64235VL55
Part Number
|
---|
8MR64235VL55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Operating voltage (V DC) | Operating voltage (V AC) | Operating voltage (range) | Noise emission (max.) (dB) | Power (W) | Rotational speed (rpm) | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.69 € | 1 | 17 Days | +55 | 287 | 287 | 180 | - | 230 | 230 V AC (max) | 69 | 65 | 2915 | IP54 |
Loading...
Product type | Top fan | Min. temperature(°C) | -10 | Colour | Light grey |
---|
This page is Roof fan, part number 8MR64235VL55.
You can find the detail information about specifications and dimensions on part number 8MR64235VL55.
Configure
Basic Attributes
Operating voltage(V DC)
Max. temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Operating voltage(V AC)
Operating voltage (range)
Noise emission (max.)(dB)
Power(W)
Rotational speed(rpm)
IP rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8MR63235DL42 |
8MR64025VL41 |
8MR64025VL44 |
8MR64235VL60 |
8MR64235VL64 |
8MR64235VL80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Operating voltage (V DC) | Operating voltage (V AC) | Operating voltage (range) | Noise emission (max.) (dB) | Power (W) | Rotational speed (rpm) | IP rating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.27 € | 1 | 16 Days | +60 | 340 | 420 | 108 | - | 230 | 230 V AC (max) | 76 | 110 | 2950 | IP44 | ||
308.12 € | 1 | 16 Days | +55 | 287 | 287 | 174 | 24 | - | 24 V DC (max) | 56 | 16 | 2950 | IP54 | ||
312.60 € | 1 | 16 Days | +55 | 287 | 287 | 104 | 24 | - | 24 V DC (max) | 42 | 8.8 | 3300 | IP54 | ||
280.11 € | 1 | 17 Days | +55 | 361 | 361 | 211 | - | 230 | 230 V AC (max) | 55 | 64 | 0.35 | IP54 | ||
285.72 € | 1 | 16 Days | +55 | 361 | 361 | 114 | - | 230 | 230 V AC (max) | 46 | 68 | 3100 | IP54 | ||
346.21 € | 1 | 17 Days | +55 | 361 | 361 | 203 | - | 230 | 230 V AC (max) | 66 | 135 | 2600 | IP54 |