Roof fan (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64025VL80

Part Number
8MR64025VL80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating

666.67 €

1 16 Days +5536136120324-24 V DC (max)661052750IP54

Loading...

  1. 1

Basic information

Product type Top fan Min. temperature(°C) -10 Colour Light grey

This page is Roof fan, part number 8MR64025VL80.
You can find the detail information about specifications and dimensions on part number 8MR64025VL80.

Variation of this product

Part Number
8MR63235DL42
8MR64025VL41
8MR64025VL44
8MR64115VL41
8MR64115VL44
8MR64115VL60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating

458.27 €

1 16 Days +60340420108-230230 V AC (max)761102950IP44

308.12 €

1 16 Days +5528728717424-24 V DC (max)56162950IP54

312.60 €

1 16 Days +5528728710424-24 V DC (max)428.83300IP54

212.88 €

1 98 Days +55287287174-115115 V AC (max)56433030IP54

285.72 €

1 16 Days +55287287104-115115 V AC (max)42483200IP54

296.92 €

1 16 Days +55361361211-115115 V AC (max)55640.7IP54

Tech Support