Filter fan (Part Numbers)

Filter fan

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64115LE30

Part Number
8MR64115LE30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

224.08 €

1 Available 4 Days -10+5520420490120-115115 V AC (max)514.43300IP54Light grey

Loading...

  1. 1

Basic information

Product type Fan and filter

This page is Filter fan, part number 8MR64115LE30.
You can find the detail information about specifications and dimensions on part number 8MR64115LE30.

Variation of this product

Part Number
8MR64022LV41
8MR64115LE25
8MR64115LV10
8MR64115LV25
8MR64115LV30
8MR64115LV41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

301.40 €

1 16 Days -10+5525025012625024-24 V DC (max)52162950IP54Pebble grey

229.55 €

1 Available 98 Days -10+5514814864.562-115115 V AC (max)424.43300IP54Light grey

89.63 €

1 16 Days -10+5510510559.525-115115 V AC (max)30123200IP54Light grey

128.84 €

1 16 Days -10+551481487063-115115 V AC (max)42203100IP54Light grey

156.85 €

1 16 Days -10+5520420496115-115115 V AC (max)51203100IP54Light grey

201.67 €

1 16 Days -10+55250250126250-115115 V AC (max)52433030IP54Light grey

Tech Support