Filter fan (Part Numbers)

Filter fan

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR65115LV45

Part Number
8MR65115LV45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

224.08 €

1 98 Days -10+55250250108147-115115 V AC (max)44183100IP55Light grey

Loading...

  1. 1

Basic information

Product type Fan and filter

This page is Filter fan, part number 8MR65115LV45.
You can find the detail information about specifications and dimensions on part number 8MR65115LV45.

Variation of this product

Part Number
8MR64115LV10
8MR64115LV25
8MR64115LV30
8MR65115LV60
8MR65115LV80
8MR65116LV30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

89.63 €

1 16 Days -10+5510510559.525-115115 V AC (max)30123200IP54Light grey

128.84 €

1 16 Days -10+551481487063-115115 V AC (max)42203100IP54Light grey

156.85 €

1 16 Days -10+5520420496115-115115 V AC (max)51203100IP54Light grey

341.73 €

1 98 Days -10+55323323154531-115115 V AC (max)60642800IP55Light grey

420.17 €

1 16 Days -15+60323323146.5850-115115 V AC (max)701152850IP55Light grey

301.40 €

1 98 Days -10+5520420490105-115115 V AC (max)51203100IP55Light grey

Tech Support