Filter fan (Part Numbers)

Filter fan

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64115LV60

Part Number
8MR64115LV60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

285.72 €

1 17 Days -10+55323323154.5580-115115 V AC (max)60642800IP54Light grey

Loading...

  1. 1

Basic information

Product type Fan and filter

This page is Filter fan, part number 8MR64115LV60.
You can find the detail information about specifications and dimensions on part number 8MR64115LV60.

Variation of this product

Part Number
8MR64115LV10
8MR64115LV25
8MR64115LV30
8MR64115LV80
8MR64116LV30
8MR64116LV41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

89.63 €

1 16 Days -10+5510510559.525-115115 V AC (max)30123200IP54Light grey

128.84 €

1 16 Days -10+551481487063-115115 V AC (max)42203100IP54Light grey

156.85 €

1 16 Days -10+5520420496115-115115 V AC (max)51203100IP54Light grey

352.95 €

1 16 Days -10+60323323146.5930-115115 V AC (max)701152850IP54Light grey

274.49 €

1 17 Days -10+5520420490115-115115 V AC (max)51203100IP54Light grey

335.01 €

1 16 Days -10+55250250120250-115115 V AC (max)52433030IP54Light grey

Tech Support