Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR64235LV10
Part Number
|
---|
8MR64235LV10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Min. temperature (°C) | Max. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Air flow (m3/h) | Operating voltage (V DC) | Operating voltage (V AC) | Operating voltage (range) | Noise emission (max.) (dB) | Power (W) | Rotational speed (rpm) | IP rating | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.39 € | 1 | Available | 26 Days | -10 | +55 | 105 | 105 | 59.5 | 25 | - | 230 | 230 V AC (max) | 30 | 12 | 3200 | IP54 | Light grey |
Loading...
Product type | Fan and filter |
---|
This page is Filter fan, part number 8MR64235LV10.
You can find the detail information about specifications and dimensions on part number 8MR64235LV10.
Configure
Basic Attributes
Operating voltage(V DC)
Min. temperature(°C)
Max. temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Air flow(m3/h)
Operating voltage(V AC)
Operating voltage (range)
Noise emission (max.)(dB)
Power(W)
Rotational speed(rpm)
IP rating
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8MR64115LV10 |
8MR64115LV25 |
8MR64115LV30 |
8MR64235LV25 |
8MR64235LV30 |
8MR64235LV41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Min. temperature (°C) | Max. temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Air flow (m3/h) | Operating voltage (V DC) | Operating voltage (V AC) | Operating voltage (range) | Noise emission (max.) (dB) | Power (W) | Rotational speed (rpm) | IP rating | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.63 € | 1 | 16 Days | -10 | +55 | 105 | 105 | 59.5 | 25 | - | 115 | 115 V AC (max) | 30 | 12 | 3200 | IP54 | Light grey | ||
128.84 € | 1 | 16 Days | -10 | +55 | 148 | 148 | 70 | 63 | - | 115 | 115 V AC (max) | 42 | 20 | 3100 | IP54 | Light grey | ||
156.85 € | 1 | 16 Days | -10 | +55 | 204 | 204 | 96 | 115 | - | 115 | 115 V AC (max) | 51 | 20 | 3100 | IP54 | Light grey | ||
128.84 € | 1 | 16 Days | -10 | +55 | 148 | 148 | 70 | 63 | - | 230 | 230 V AC (max) | 42 | 20 | 3100 | IP54 | Light grey | ||
151.25 € | 1 | 16 Days | -10 | +55 | 204 | 204 | 96 | 115 | - | 230 | 230 V AC (max) | 51 | 20 | 3100 | IP54 | Light grey | ||
184.87 € | 1 | 16 Days | -10 | +55 | 250 | 250 | 126 | 250 | - | 230 | 230 V AC (max) | 52 | 45 | 3030 | IP54 | Light grey |