Filter fan (Part Numbers)

Filter fan

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64235LE25

Part Number
8MR64235LE25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

273.28 €

1 Available 17 Days -10+5514814864.562-230230 V AC (max)424.43300IP54Light grey

Loading...

  1. 1

Basic information

Product type Fan and filter

This page is Filter fan, part number 8MR64235LE25.
You can find the detail information about specifications and dimensions on part number 8MR64235LE25.

Variation of this product

Part Number
8MR64115LV10
8MR64115LV25
8MR64115LV30
8MR64235LE30
8MR64235LV10
8MR64235LV25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Air flow
(m3/h)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating Colour

89.63 €

1 16 Days -10+5510510559.525-115115 V AC (max)30123200IP54Light grey

128.84 €

1 16 Days -10+551481487063-115115 V AC (max)42203100IP54Light grey

156.85 €

1 16 Days -10+5520420496115-115115 V AC (max)51203100IP54Light grey

262.35 €

1 Available 16 Days -10+5520420490120-230230 V AC (max)514.43300IP54Light grey

102.39 €

1 Available 26 Days -10+5510510559.525-230230 V AC (max)30123200IP54Light grey

128.84 €

1 16 Days -10+551481487063-230230 V AC (max)42203100IP54Light grey

Tech Support