Select from variation
Z-Series, End Bracket 1264170000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Z-Series, End Bracket
Part Number:1264170000

Standard Unit Price: 0.54 Special price 0.54
Shipping Days: 9 Days

The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.

The spec of 1264170000

  • Length(mm)
    55
  • Color
    Beige
  • Material
    Plastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Type of latching
    Screw less
  • Width/grid dimension
    6
  • Height at lowest possible mounting height
    40

This page is Z-Series, End Bracket, part number 1264170000.
You can find the detail information about specifications and dimensions on part number 1264170000.

Variation of this product

Part Number
1238040000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Inflammability class of insulation material acc. with UL94

0.52 €

20 30 Days GreyV2

Tech Support