Cable grommet KT large

Cable grommet KT large

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・For max. no. of cables: 1
・Max. cable diameter (mm): 25
・Length (mm): 41.5
・Width(mm): 42
・Height(mm): 19
・Materials: Elastomer
・Colour: Grey (similar RAL 7035)

[Features]
・Enable routing of pre-terminated cables through cable entry frames and split cable glands
・High strain relief in accordance with EN 62444 when a suitable cable entry is selected
・Available for a large range of cable diameters
・Greatly increased cable density when using double or quadruple grommets
・KT large series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41216
41217
41218
41219
41220
41221
41222
41223
41224
41225
41226
41227
41228
41229
41230
41232
41234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

3.93 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 9 Days

5.75 €

1 Available 3 Days

5.01 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

4.13 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

5.75 €

1 Available 3 Days

Loading...

  1. 1

Tech Support