Solid-state relay module PLC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900369

Part Number
2900369
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Latch function Terminal shape Representative Standard Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Switching current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Relay type (category) Industrial goods Rated input voltage
(V)
Rated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

36.00 €

10 7 Days ----806.29475024 - 24 Vdc-25324-+60-25Pull springSSRYes-----

Loading...

  1. 1

This page is Solid-state relay module PLC, part number 2900369.
You can find the detail information about specifications and dimensions on part number 2900369.

Variation of this product

Part Number
2900363
2900364
2900368
2900375
2900376
2900379
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Latch function Terminal shape Representative Standard Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Switching current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Relay type (category) Industrial goods Rated input voltage
(V)
Rated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

51.60 €

10 7 Days ----806.286-24 - 24 Vdc-55-+60-25Pull springSSRYes-----

36.00 €

10 7 Days ----806.294319.2 - 28.8 Vdc24333-+60-25Pull springSSRYes-----

39.80 €

10 7 Days ----806.2943198, 207 - 242, 253 Vdc, V AC230333-+60-25Pull springSSRYes-----

34.80 €

10 7 Days ----806.29435 - 5 Vdc-333-+60-25Pull springSSRYes-----

36.00 €

10 7 Days ----------------Interface relayYes-----

44.95 €

10 7 Days ----806.286324 - 24 Vdc-333-+70-25Pull springSSRYes-----

Tech Support