Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2966773
Part Number
|
---|
2966773 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Latch function | Terminal shape | Representative Standard | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Switching current (A) | Max. temperature (°C) | Min. temperature (°C) | Connection (components) | Relay type (category) | Industrial goods | Rated input voltage (V) | Rated input current (mA) | Output voltage range (V) | Maximum energizing current (resistance load) (A) | Operating / recovery time | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.75 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 100 | 19.2 - 28.8 Vdc | 24 | 48 | 3 | - | +60 | -25 | Screw terminal | SSR | Yes | - | - | - | - | - |
Loading...
This page is Solid-state relay module PLC, part number 2966773.
You can find the detail information about specifications and dimensions on part number 2966773.
Configure
Basic Attributes
Application
Latch function
Terminal shape
Representative Standard
Switching current(A)
Rated input voltage(V)
Rated input current(mA)
Output voltage range(V)
Maximum energizing current (resistance load)(A)
Operating / recovery time
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Current load (max.)(mA)
Control voltage range
Nominal voltage(Vdc)
Switching voltage (max.)(Vdc)
Switching voltage (min.)(Vdc)
Max. temperature(°C)
Min. temperature(°C)
Connection (components)
Relay type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2900364 |
2900368 |
2900369 |
2966799 |
2966809 |
2966993 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Latch function | Terminal shape | Representative Standard | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Switching current (A) | Max. temperature (°C) | Min. temperature (°C) | Connection (components) | Relay type (category) | Industrial goods | Rated input voltage (V) | Rated input current (mA) | Output voltage range (V) | Maximum energizing current (resistance load) (A) | Operating / recovery time |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.00 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 3 | 19.2 - 28.8 Vdc | 24 | 33 | 3 | - | +60 | -25 | Pull spring | SSR | Yes | - | - | - | - | - | |||
39.80 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 3 | 198, 207 - 242, 253 Vdc, V AC | 230 | 33 | 3 | - | +60 | -25 | Pull spring | SSR | Yes | - | - | - | - | - | |||
36.00 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 750 | 24 - 24 Vdc | - | 253 | 24 | - | +60 | -25 | Pull spring | SSR | Yes | - | - | - | - | - | |||
30.15 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 100 | 88, 96 - 121, 132 Vdc, V AC | 120 | 48 | 3 | - | +60 | -25 | Screw terminal | SSR | Yes | - | - | - | - | - | |||
31.40 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 100 | 176, 184 - 242, 253 Vdc, V AC | 230 | 48 | 3 | - | +60 | -25 | Screw terminal | SSR | Yes | - | - | - | - | - | |||
28.50 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 94 | 100 | 38.4 - 57.6 Vdc | 48 | 48 | 3 | - | +60 | -25 | Screws | SSR | Yes | - | - | - | - | - |