Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2900397 |
2982663 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Latch function | Terminal shape | Representative Standard | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Switching current (A) | Max. temperature (°C) | Min. temperature (°C) | Connection (components) | Relay type (category) | Industrial goods | Rated input voltage (V) | Rated input current (mA) | Output voltage range (V) | Maximum energizing current (resistance load) (A) | Operating / recovery time | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.60 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 86 | 50 | 24 - 24 Vdc | - | - | - | - | +50 | -25 | - | SSR | Yes | - | - | - | - | - | |||
67.60 € | 10 | 7 Days | - | - | - | - | 80 | 6.2 | 86 | 50 | 24 - 24 Vdc | - | - | - | - | +50 | -25 | Screws | SSR | Yes | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Application
Latch function
Terminal shape
Representative Standard
Nominal voltage(Vdc)
Switching voltage (max.)(Vdc)
Switching voltage (min.)(Vdc)
Switching current(A)
Connection (components)
Rated input voltage(V)
Rated input current(mA)
Output voltage range(V)
Maximum energizing current (resistance load)(A)
Operating / recovery time
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Current load (max.)(mA)
Control voltage range
Max. temperature(°C)
Min. temperature(°C)
Relay type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes