Solid-state relay module PLC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2982760

Part Number
2982760
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Latch function Terminal shape Representative Standard Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Switching current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Relay type (category) Industrial goods Rated input voltage
(V)
Rated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

44.70 €

10 7 Days SSRN/A[Other] Push-InUL936.266-----------24 DC8.53 to 33 DC320 µs / 300 µs

Loading...

  1. 1

This page is Solid-state relay module PLC, part number 2982760.
You can find the detail information about specifications and dimensions on part number 2982760.

Variation of this product

Part Number
2900353
2900363
2900364
2900368
2900369
2982786
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Latch function Terminal shape Representative Standard Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Nominal voltage
(Vdc)
Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Switching current
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Relay type (category) Industrial goods Rated input voltage
(V)
Rated input current
(mA)
Output voltage range
(V)
Maximum energizing current (resistance load)
(A)
Operating / recovery time

28.50 €

10 7 Days ----806.29410038.4 - 57.6 Vdc48483-+60-25Pull springSSRYes-----

51.60 €

10 7 Days ----806.286-24 - 24 Vdc-55-+60-25Pull springSSRYes-----

36.00 €

10 7 Days ----806.294319.2 - 28.8 Vdc24333-+60-25Pull springSSRYes-----

39.80 €

10 7 Days ----806.2943198, 207 - 242, 253 Vdc, V AC230333-+60-25Pull springSSRYes-----

36.00 €

10 7 Days ----806.29475024 - 24 Vdc-25324-+60-25Pull springSSRYes-----

44.70 €

10 7 Days ----806.286524 - 24 Vdc-333-+60-25ScrewsSSRYes-----

Tech Support