Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2982100
Part Number
|
---|
2982100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Min. temperature (°C) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.00 € | 10 | 7 Days | 29 | 12.7 | 15.7 | 5 | 24 - 24 Vdc | 33 | 3 | -25 | - |
Loading...
Max. temperature(°C) | +60 | Relay type (category) | SSR | Industrial goods | Yes |
---|
This page is Miniature solid-state relay OPT, part number 2982100.
You can find the detail information about specifications and dimensions on part number 2982100.
Configure
Basic Attributes
Connection (components)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Current load (max.)(mA)
Control voltage range
Switching voltage (max.)(Vdc)
Switching voltage (min.)(Vdc)
Min. temperature(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2966605 |
2966618 |
2966621 |
2967950 |
2967989 |
2982171 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (max.) (mA) | Control voltage range | Switching voltage (max.) (Vdc) | Switching voltage (min.) (Vdc) | Min. temperature (°C) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.55 € | 10 | 7 Days | 28 | 5 | 15 | 3 | 60 - 60 Vdc | 33 | 3 | -25 | - | |||
19.25 € | 10 | 7 Days | 28 | 5 | 15 | 100 | 24 - 24 Vdc | 48 | 3 | -25 | - | |||
24.30 € | 10 | 7 Days | 28 | 5 | 15 | 100 | 60 - 60 Vdc | 48 | 3 | -25 | ||||
31.65 € | 10 | 7 Days | 28 | 5 | 15 | 750 | 24 - 24 Vdc | 253 | 24 | -25 | - | |||
35.55 € | 10 | 7 Days | 28 | 5 | 15 | 3 | 5 - 5 Vdc | 33 | 3 | -20 | - | |||
36.25 € | 10 | 7 Days | 29 | 12.7 | 15.7 | 2 | 24 - 24 Vdc | 253 | 24 | -25 | - |