Housing base HC-EVO-B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407650
1407651
1407652
1407653
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Connector features Type (misc.)

24.24 €

8 7 Days 2 x M32+ longitudinal braceSocket housing with long handle without cover 2 x M40, height 84 mm

32.21 €

6 7 Days 2 x M40+ lidSocket housing with long handle with cover 2 x M40, height 84 mm

23.23 €

8 29 Days 2 x M40+ transverse braceSocket housing with transverse brace without cover 2 x M40, height 84 mm

31.50 €

6 7 Days 2 x M25+ lidSocket housing for cross-bracket with cover 2 x M25, height 84 mm

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-EVO-B16
Type B16 Colour Black Case material Polyamide
Connector type (category) Socket enclosure

Tech Support