Manufacturer part number: 1506888
Brand: PHOENIX CONTACT
Price: 17.82 €
Delivery time: 7 Days
Outside diameter: - mm
Connector cross section: 0.14 - 0.5 mm²
Connector cross-section (max.): 0.5 mm²
Temperature range: -40 - +85 °C
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1506888
Part Number
|
---|
1506888 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Connection | Connection (components) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.82 € | 11 | 7 Days | - | 0.14 - 0.5 | 0.5 | -40 - +85 | 3 | 60 | 60 | IP67 | A | Screws | Screws | M8-female, straight |
Loading...
Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | socket, straight | Nominal current(A) | 4 |
---|---|---|---|---|---|
Nominal current (details)(A) | 4 | Thread type connection side | M8 | Connector standard | Sensor connector |
Connector type | Socket, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Connector SACC, Socket straight M8, part number 1506888.
You can find the detail information about specifications and dimensions on part number 1506888.
Configure
Basic Attributes
Outside diameter(mm)
Connector cross section(mm²)
Connector cross-section (max.)(mm²)
Temperature range(°C)
Number of pins
Nominal voltage(V AC)
Nominal voltage (details)(V)
IP rating
Coding
Connection
Connection (components)
Type (misc.)
Optional Attributes
Part Number |
---|
1506778 |
1506781 |
1506891 |
1681172 |
1681185 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Connection | Connection (components) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.00 € | 10 | 7 Days | 1.33 | 14 - 5 N | 0.38 | -25 - +90 | 3 | 60 | 60 | IP68 | - | Piercecon ® Fast connection | Quick-connect | M8-Bush, straight | |||
20.50 € | 9 | 68 Days | 1.33 | 0.14 - 0.5 | 0.38 | -25 - +90 | 4 | 30 | 30 | IP68 | - | Piercecon ® Fast connection | Quick-connect | M8-Socket , straight | |||
18.99 € | 10 | 7 Days | - | 0.14 -0.5 | 0.5 | -40 - +85 | 4 | 30 | 30 | IP67 | A | Screws | Screws | M8-Socket, straight | |||
15.09 € | 13 | 7 Days | - | 0.08 - 25 | 0.25 | -40 - +85 | 3 | 60 | 60 | IP67 | A | Soldering | Soldering | M8-Bushing, direct | |||
16.96 € | 11 | 7 Days | - | 0.08 - 25 | 0.25 | -40 - +85 | 4 | 30 | 30 | IP67 | A | Soldering | Soldering | M8-Socket, straight |