Manufacturer part number: 1543249
Brand: PHOENIX CONTACT
Price: 32.30 €
Delivery time: 7 Days
Cable length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1543249
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Outside diameter(mm) | 0.97 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Temperature range(°C) | -40 - +105 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M8 | Coding | A | Cable colour | Violet |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug, straight |
Jacket material | PUR | Seal type | Screw-on | Sensor/actuator cable features | Shielded |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-4P, Plug straight M8, part number 1543249.
You can find the detail information about specifications and dimensions on part number 1543249.
Part Number |
---|
1543252 |
1543265 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
50.90 € | 4 | 7 Days | 5 | |||
81.90 € | 3 | 7 Days | 10 |