Manufacturer part number: 3047125
Brand: PHOENIX CONTACT
Price: 3.51 €
Delivery time: 7 Days
Total number of pins: - Pole
Product size (height): 55.7 mm
Product size (length): 39.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3047125
Color | Grey | AWG | 26 - 10 | Clamp width(mm) | 8.1 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 4 | Nominal voltage(V) | 1000 |
Nominal current(A) | 32 | Product size (width)(mm) | 8.1 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Clip terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Pick-off terminal block AGK 4-UT, part number 3047125.
You can find the detail information about specifications and dimensions on part number 3047125.
Part Number |
---|
3047138 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|
3.51 € | 100 | 7 Days | 1 | 65.7 | 42.4 |