Short-circuit connector UPCT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3057458
3057461
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Product size (width)
(mm)

11.15 €

20 7 Days 318.618.6

8.18 €

30 7 Days 212.412.4

Loading...

  1. 1

Basic information

Color Grey AWG 26 - 10 Connector cross section (fixed)(mm²) 0.14 - 6
Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 320 Nominal current(A) 20
No. of rows 1 Product size (height)(mm) 48.5 Product size (length)(mm) 38.5
Stripping length(mm) 9(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Shorting plug Industrial goods Yes

Tech Support