2-conductor diode terminal block 279【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279-915/281-410

Part Number
279-915/281-410
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

731.32 €

100 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 27 Product size (width)(mm) 4
Clamp width(mm) 4 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 0.5 Nominal voltage(V) 250 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 1.5
AWG (min.) 28 AWG max. 16 No. of rows 1
Pins per row 2 Colour Grey Connector type (category) Diode terminal
Configuration L Connection (components) Pull spring Connector features + 1 diode
Industrial goods Yes

Tech Support