Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Release class | Max. rated operation voltage Ue (V) | Adjustable current range (A) | Voltage type for actuating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
59.95 € 35.37 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 0.6|1 | - | |||
59.95 € 35.37 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 1|1.6 | - | |||
59.95 € 35.37 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 1.6|2.4 | - | |||
59.95 € 35.37 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 2.4|4 | - | |||
59.95 € 35.37 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 4|6 | - | |||
59.95 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 6|10 | - | |||
59.95 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 9|12 | - | |||
69.18 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 12|16 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 0.6|1 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 1|1.6 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 1.6|2.4 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 2.4|4 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 4|6 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 6|10 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 10|16 | - | |||
77.52 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 16|24 | - | |||
119.71 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 24|32 | - | |||
119.63 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 32|38 | - | |||
83.70 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 6|10 | - | |||
83.70 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 10|16 | - | |||
83.70 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 16|24 | - | |||
123.10 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 24|40 | - | |||
166.31 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 40|57 | - | |||
166.31 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 50|65 | - | |||
180.76 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 65|75 | - | |||
168.79 € | 1 | 98 Days | - | - | - | CLASS 10 | 1000 | 25|35 | - | |||
188.94 € | 1 | 3 Days | - | - | - | CLASS 10 | 1000 | 35|50 | - | |||
196.65 € | 1 | 3 Days | - | - | - | CLASS 10 | 1000 | 50|70 | - | |||
247.53 € | 1 | 3 Days | - | - | - | CLASS 10 | 1000 | 70|100 | - | |||
306.80 € | 1 | 3 Days | - | - | - | CLASS 10 | 1000 | 120|150 | - | |||
- | 63.62 € 35.63 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 0.6|1 | - | ||
- | 63.62 € 35.63 € | 1 |
3 Days
Stock | - | - | - | CLASS 10 | 690 | 2.4|4 | - | ||
60.86 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 4|6 | - | |||
60.86 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 6|9 | - | |||
60.86 € | 1 | 3 Days | - | - | - | CLASS 10 | 690 | 9|12 | - | |||
109.64 € | 1 | 3 Days | 0|0 | 0|0 | 0|0 | Adjustable | - | 1|5 | Self powered | |||
109.57 € | 1 | 3 Days | 0|0 | 0|0 | 0|0 | Adjustable | - | 4|20 | Self powered | |||
135.73 € | 1 | 69 Days | 0|0 | 0|0 | 0|0 | Adjustable | - | 1|5 | Self powered |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 1 | Number of auxiliary contacts as normally closed contact | 1 |
---|---|---|---|---|---|
Mounting method | Direct attachment | Type of electrical connection of main circuit | Screw connection | Reset function input | false |
Reset function automatic | true | Reset function push-button | true |
Configure
Stock
Basic Attributes
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Release class
Max. rated operation voltage Ue(V)
Adjustable current range(A)
Voltage type for actuating
Type
Filter by standard shipping days
Optional Attributes