Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0440 10 04
Nominal current(A) | 16 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Connector cross section(mm²) | Max 1.5 | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
No. of pins (RJ) | 4 | Number of pins | 4 | Nominal current (details)(A) | 16 |
Nominal voltage (details)(V) | 250 | Thread type | M18 | Thread type connection side | M18 |
Contamination level | 3 | Connection side A (sensors/actuators) | M18 socket, straight | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Screws | Connector standard | Sensor connector | Connector type | Socket |
Contact material | CuZn | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Type (misc.) | Cable socket, M18 x 1 |
This page is M18 female cable connector, part number 09 0440 10 04.
You can find the detail information about specifications and dimensions on part number 09 0440 10 04.
Part Number |
---|
99 0440 16 04 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | Connector cross-section (max.) (mm²) |
---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | 10 - 12 | 1.50 |