MSL-507 Measuring lead with alligator clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1619409-BP

Part Number
1619409-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Cable cross section(mm²) 0.85 Cable length(m) 1
Nominal current(A) 10 Nominal voltage(V) 1000 Jack diameter(mm) 4
Product size (width)(mm) 45 Temperature range(°C) 0 ~ 40 Diameter/connector type(mm) 4 mm / Banana Plug
Connector/ Input type A 4 mm plug Connector / Output type B Alligator clips Contact material Copper
Cable type (category) Test lead Material Silicone Plug features Angled
Reading category CAT IV 600 V

This page is MSL-507 Measuring lead with alligator clip, part number 1619409-BP.
You can find the detail information about specifications and dimensions on part number 1619409-BP.

Tech Support