Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
122376-BP |
1238064-BP |
1241581-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibration service | Reading category | Current reading | Calibrated to | |
---|---|---|---|---|---|---|---|---|---|
- | 34.28 € | 1 | Available | 3 Days | - | CAT III 600 V | AC | Manufacturer's standards (no certificate) | |
123.00 € | 1 | Available | 9 Days | 5 calibration values per area; DC, AC | CAT IV 300 V | - | ISO standards | ||
172.60 € | 1 | Available | 14 Days | 10 Calibration Values per area; DC, AC | CAT IV 300 V | - | DAkkS standards |
Loading...
Amperage reading range AC (max.)(A) | 400 | A AC reading range (min.)(A) | 0 | Basic accuracy(%) | ± 2.5 |
---|---|---|---|---|---|
Opening range of current clamps(mm) | 30 | Product size (height)(mm) | 37 | Product size (length)(mm) | 149 |
Product size (width)(mm) | 63 | Resolution(A) | 1 mV = 1 | Weight(g) | 220 |
Power supply (details) | 2 x AAA batteries | Current clamp adapter type (category) | Clamp meter adapter |
Configure
Basic Attributes
Calibration service
Reading category
Current reading
Calibrated to
Filter by standard shipping days
Optional Attributes