Modular I/O System Termination Module

Modular I/O System Termination Module

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Always connect the 750-600 at the terminus of the fieldbus node.
This module serves as the terminal for data contacts, completing the internal data bus (K-Bus) circuit.
These modules can be connected to all bus couplers/controllers in the WAGO-I/O-SYSTEM.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-600

Part Number
750-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Display No Inputs / outputs -
Interfaces (bus systems) Terminals Manufacturer part # 750-600 Min. ambient temperature(°C) 0
Product size (height)(mm) 64 Product size (width)(mm) 12 Product size (length)(mm) 100
Product type PLC supply module Type (manufacturer type) 750-600

This page is Modular I/O System Termination Module, part number 750-600.
You can find the detail information about specifications and dimensions on part number 750-600.

Tech Support