Round Box For Exposure (Blank Type) 1- To 4-Way Combination Type

Round Box For Exposure (Blank Type) 1- To 4-Way Combination Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Round Box For Exposure (Blank Type) 1- To 4-Way Combination Type
  • Round Box For Exposure (Blank Type) 1- To 4-Way Combination Type
  • Round Box For Exposure (Blank Type) 1- To 4-Way Combination Type
  • Volume Discount
[Features]
· Remove the cap to directly mount connectors.
· 1- to 4-way combination, enabling connection to different types of pipes (CD pipe, PF pipe, VE pipe) with connectors.
· Sleek design with no seam between the box and the lid.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PVM-0
PVM-0J
PVM-0K
PVM-0LB
PVM-0M
PVM-0T
PVM-0Y
PVM-0YJ
PVM-0YM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color Type Compatible connector size Accessories

4.72 €

1 6 Days 92.586.543Gray-14, 16, 22 (for nominal 22 )-

4.72 €

1 6 Days 92.586.543Beige-14, 16, 22 (for nominal 22 )-

4.90 €

2 Available 6 Days 92.586.543Black1- to 4-way combination type[Threaded] 14, 16, 22 (For nominal 22 )-

4.90 €

2 Available 6 Days 92.586.543Light brown1- to 4-way combination type[Threaded] 14, 16, 22 (For nominal 22 )-

4.72 €

1 6 Days 92.586.543Milky white-14, 16, 22 (for nominal 22 )-

4.90 €

2 Available 6 Days 92.586.543Chocolate1- to 4-way combination type[Threaded] 14, 16, 22 (For nominal 22 )-

7.41 €

1 6 Days 10610056Gray-28 (For nominal 28 )Includes different diameter adapter for No. 2 connector × 1 pcs.

7.41 €

1 6 Days 10610056Beige-28 (For nominal 28 )Includes different diameter adapter for No. 2 connector × 1 pcs.

7.41 €

1 6 Days 10610056Milky white-28 (For nominal 28 )Includes different diameter adapter for No. 2 connector × 1 pcs.

Loading...

  1. 1

Basic information

Installation For both indoor/outdoor use Representative Standard PSE Type High weather resistance
Other standards JIS C8435

Tech Support