SKINTOP® DIX-M AUTOMATION

SKINTOP® DIX-M AUTOMATION

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Protection class IP 68 can be achieved if the bores are optimally occupied
· High functional reliability thanks to optimum strain relief
· Special design with round pre-drilled bore and longitudinal cut for easy insertion of one or more pre-assembled data cables

Application
· To be used instead of the standard sealing insert in the SKINTOP® cable gland
· For use with metric SKINTOP®/SKINTOP® CLICK cable glands
· UV and oil-resistant material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53310444
53440970
53611001
53611004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

3.15 €

25 Available 5 Days 1040

2.67 €

50 Available 5 Days 1032

1.32 €

50 Available 5 Days 1020

1.57 €

50 Available 5 Days 1025

Loading...

  1. 1

Basic information

Material Rubber Material quality Rubber Thread type Metric
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour Black

Tech Support