ÖLFLEX® ROBUST 200 (0021810/50)

ÖLFLEX® ROBUST 200 0021810/50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 0021810/50

Brand: LAPP

Price: 161.35

Delivery time: 46 Days


Technical Data:

Length: 50 m

Nominal cross section conductor: 2.5 mm2

Number of Cores: 2 Core

Outer diameter approx.: 9.8 mm

Protection conductor: None 


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0021810/50

Part Number
0021810/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of Cores
(Core)
Outer diameter approx.
(mm)
Protection conductor Core identification

161.35 €

1 Available 46 Days 10502.529.8None Colour

Loading...

  1. 1

Basic information

Colour outer sheath Black Material outer sheath Other Nominal voltage UO 450
Nominal voltage U 750 Operating temperature, fix 80 Operating temperature, flexible 80
Conductor category Class 5 = flexible Core insulation Polypropylene Flame retardant No
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Oil resistant (acc. EN 60811-2-1) False
Screen False

Tech Support