Threaded plugs to 100 °C, Aluminium

Threaded plugs to 100 °C, Aluminium
  • Promotional pricing
  • Volume Discount
Threaded plugs GN 441 with the external diameter d1 match the screw-in holes for DIN 3852 pipe bolt connections.
The sealing ring is embedded in a radial recess on the plane side, which makes the sealing ring captive and cannot be squeezed out during tightening. The sealing is also relatively soft, enhancing the sealing effect also on uneven surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
441-22-G3/8-1-BL
441-22-G3/8-1-SW
441-22-G3/8-2-BL
441-22-G3/8-2-SW
441-22-M16X1,​5-1-BL
441-22-M16X1,​5-1-SW
441-22-M16X1,​5-2-BL
441-22-M16X1,​5-2-SW
441-26-G1/2-1-BL
441-26-G1/2-1-SW
441-26-G1/2-2-BL
441-26-G1/2-2-SW
441-26-M20X1,​5-1-BL
441-26-M20X1,​5-1-SW
441-26-M20X1,​5-2-BL
441-26-M20X1,​5-2-SW
441-32-G3/4-1-BL
441-32-G3/4-1-SW
441-32-G3/4-2-BL
441-32-G3/4-2-SW
441-32-M26X1,​5-1-BL
441-32-M26X1,​5-1-SW
441-32-M26X1,​5-2-BL
441-32-M26X1,​5-2-SW
441-40-G1-1-BL
441-40-G1-1-SW
441-40-G1-2-BL
441-40-G1-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air vent drilling Colour Outside diameter d1 Thread d2

4.56 €

1 Available 7 Days 1, without vent drillingBL22G 3/8

5.38 €

1 Available 7 Days 1, without vent drillingSW22G 3/8

5.56 €

1 Available 7 Days 2, with vent drillingBL22G 3/8

6.38 €

1 Available 7 Days 2, with vent drillingSW22G 3/8

4.56 €

1 Available 7 Days 1, without vent drillingBL22M 16 x 1,5

5.38 €

2.85 €

1 Available Same day

Stock

1, without vent drillingSW22M 16 x 1,5

5.56 €

1 Available 7 Days 2, with vent drillingBL22M 16 x 1,5

6.38 €

1 Available 7 Days 2, with vent drillingSW22M 16 x 1,5

6.46 €

1 Available 7 Days 1, without vent drillingBL26G 1/2

7.32 €

1 Available 7 Days 1, without vent drillingSW26G 1/2

7.46 €

1 Available 7 Days 2, with vent drillingBL26G 1/2

8.32 €

1 Available 7 Days 2, with vent drillingSW26G 1/2

6.46 €

1 Available 7 Days 1, without vent drillingBL26M 20 x 1,5

7.32 €

1 Available 7 Days 1, without vent drillingSW26M 20 x 1,5

7.46 €

1 Available 7 Days 2, with vent drillingBL26M 20 x 1,5

8.32 €

1 Available 7 Days 2, with vent drillingSW26M 20 x 1,5

5.40 €

1 Available 7 Days 1, without vent drillingBL32G 3/4

6.48 €

1 Available 7 Days 1, without vent drillingSW32G 3/4

6.40 €

1 Available 7 Days 2, with vent drillingBL32G 3/4

7.48 €

1 Available 7 Days 2, with vent drillingSW32G 3/4

5.40 €

1 Available 7 Days 1, without vent drillingBL32M 26 x 1,5

6.48 €

1 Available 7 Days 1, without vent drillingSW32M 26 x 1,5

6.40 €

1 Available 7 Days 2, with vent drillingBL32M 26 x 1,5

7.48 €

1 Available 7 Days 2, with vent drillingSW32M 26 x 1,5

7.08 €

1 Available 7 Days 1, without vent drillingBL40G 1

8.32 €

1 Available 7 Days 1, without vent drillingSW40G 1

8.08 €

1 Available 7 Days 2, with vent drillingBL40G 1

9.32 €

1 Available 7 Days 2, with vent drillingSW40G 1

Loading...

  1. 1

Tech Support