WSP Series (Part Numbers)

WSP Series
  • Volume Discount
Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.

[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSP-2DS-14A-15R-AX

Part Number
WSP-2DS-14A-15R-AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input Type Response Speed
(ms)
Conversion accuracy
(%FS)
Output type Number Of Inputs
(Point)
Number of Outputs
(Point)
Power Supply Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Classification Temperature Range First input signal range Second input signal range Second output signal Input thermocouple Power consumption (current) Mounting Method Note

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC0 to 10VDC±10 V----

Loading...

  1. 1

Basic information

Insulation Available

This page is WSP Series, part number WSP-2DS-14A-15R-AX.
You can find the detail information about specifications and dimensions on part number WSP-2DS-14A-15R-AX.

Variation of this product

Part Number
WSP-2DS-14A-14R-AX
WSP-2DS-14A-15A-AX
WSP-2DS-14A-15H-AX
WSP-2DS-14A-25A-AX
WSP-2DS-14A-36A-AX
WSP-2DS-14A-36H-AX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Input Type Response Speed
(ms)
Conversion accuracy
(%FS)
Output type Number Of Inputs
(Point)
Number of Outputs
(Point)
Power Supply Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Classification Temperature Range First input signal range Second input signal range Second output signal Input thermocouple Power consumption (current) Mounting Method Note

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC1 to 5VDC±10 V----

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC0 to 10VDC 4–20 mA----

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC0 to 10VDC1 to 5V----

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC±10 VDC 4–20 mA----

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC 4–20 mADC 4–20 mA----

490.14 €

1 Available 23 Days Voltage (DC)25±0.14 to 20mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC 4–20 mADC1 to 5V----

Tech Support