Safety Network Controller [NE1A] (Part Numbers)

Safety Network Controller [NE1A]
The NE1A hosts the safety application program. All local and DeviceNet safety-based in- and outputs are monitored and controlled by the NE1A. It manages up to 32 DeviceNet safety slaves and can be seamlessly integrated in a standard DeviceNet system.
• Removable cage-clamp terminals for easy installation
• Predefined and certified function blocks for easy programming
• LED display and status LEDs for advanced diagnostics
• System status on DeviceNet for easy troubleshooting and predictive maintenance
• Easy scalability through the addition of DeviceNet safety devices

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NE1A-SCPU01-V1 VER2.0
NE1A-SCPU02 VER2.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connection Terminal Number Of Inputs
(Point)
Rated voltage
(V)
Interface Type of electric connection Width
(mm)
Height
(mm)
Depth
(mm)
Performance level according to EN ISO 13849-1 Evaluation inputs Type of safety according to IEC 61496-1 Stop category according to IEC 60204 SIL according to IEC 61508 Suitable for monitoring of optoelectronic protection equipment With approval for BG BIA Suitable for monitoring of magnetic switches With muting function Suitable for monitoring of valves With approval for TÜV With feedback circuit With start input Suitable for monitoring of tactile sensors Suitable for monitoring of proximity switches With approval according to UL Suitable for monitoring of position switches Suitable for monitoring of emergency-stop circuits Suitable for rail mounting With detachable clamps

2,402.00 €

1 7 Days OtherTerminal block/connector16-USB and DeviceNet Safety------------------------

3,606.00 €

1 7 Days -Terminal block/connector40-USB and DeviceNet Safety------------------------

Loading...

  1. 1

Basic information

Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function Mounting Method DIN mount
Representative Standard CE / UL / CUL / CSA Number of Outputs(Point) 8 Note Safety Network Controller

Tech Support