EtherCATJunction Slave GX-JC03 / JC06

EtherCATJunction Slave GX-JC03 / JC06
Realizing flexible wiring solutions
EtherCAT junction slave for open network realize super high speed machine control
Features
• Realizing flexible wiring by daisy chain and branch
• Compact size as the industry's smallest
Compact size as width 25 mm (3-port type) realizing space saving on the board
• Power supply voltage operable for long distance wiring
Operable with 24 VDC. The range of power-supply voltage is from maximum 28.8 VDC to minimum 20.4 VDC in consideration of a power voltage drop by long distance wiring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GX-JC03
GX-JC06
GX-JC06-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAdditional Function Mounting Method Number of Outputs
(Point)
Number of ports 10/100 Mbps RJ45 Width
(mm)
Height
(mm)
Depth
(mm)
Degree of protection (IP) Ethernet Manageable

489.33 €

1 7 Days -Input/Output-2-------

852.00 €

1 7 Days 10Input/Output-5-------

897.33 €

1 3 Days -Input/Output / Communication FunctionDIN mount56489078IP20truefalse

Loading...

  1. 1

Basic information

Control Type Network Varieties EtherCAT Connection Terminal Connector Representative Standard CE / UL / CUL / CSA
Number Of Inputs(Point) 1

Tech Support