Manufacturer part number: XW2B-40J6-2B
Brand: OMRON
Price: 128.90 €
Delivery time: 6 Days
Number of Poles: 40 Pole
Supported equipment: Servo Motor
Dimension vertical: 42.8 mm
Dimension width: 180 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XW2B-40J6-2B
Mounting Connector | MIL Connector | Terminal Block Connection Method | M3 screw | Mounting Method | Allows Both DIN Rail and Screw Mount |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 7.62 | Dimension depth(mm) | 45 | Rated Voltage (V)(V) | DC24 |
Rated Current(A) | 1 |