Power Solid State Relay G3PA (Part Numbers)

Power Solid State Relay G3PA
Extremely Thin Relays Integrated with Heat Sinks
• Downsizing achieved through optimum design of heat sink.
• Mounting possible via screws or via DIN track.
• Close mounting possible for linking terminals. (Except for G3PA-260B-VD and G3PA-450B-VD-2.)
• Applicable with 3-phase loads.
• Replaceable power element cartridges.
• Comply with VDE 0160 (finger protection), with a dielectric strength of 4,000 V between input and load.
• Certified by UL, CSA, and VDE (reinforced insulation).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G3PA-450B-VD-2 12-24VDC

Part Number
G3PA-450B-VD-2 12-24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Insulation method Operation Indicator Lamp Input rated voltage
(V)
Applicable output load
(A)/(V)
Number of phases Modular Version Rated Operation Current IE at AC-1
(A)
Rated Operation Current IE at AC-3
(A)
Operating Voltage
(V)

367.97 €

1 3 Days 100110--DC 12–24-1false50509.6 - 30

Loading...

  1. 1

Basic information

Application SSR Terminal shape Screw Fastening Safety standards CE / UL / CSA
Dimension depth(mm) 100 Zero cross function Available

This page is Power Solid State Relay G3PA, part number G3PA-450B-VD-2 12-24VDC.
You can find the detail information about specifications and dimensions on part number G3PA-450B-VD-2 12-24VDC.

Variation of this product

Part Number
G3PA-240B-VD 5-24VDC
G3PA-240B-VD DC5-24
G3PA-260B-VD 5-24VDC
G3PA-260B-VD DC5-24
G3PA-420B-VD 12-24VDC
G3PA-420B-VD DC12-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Insulation method Operation Indicator Lamp Input rated voltage
(V)
Applicable output load
(A)/(V)
Number of phases Modular Version Rated Operation Current IE at AC-1
(A)
Rated Operation Current IE at AC-3
(A)
Operating Voltage
(V)

144.78 €

10 3 Days 10047--DC5 to 24-1false40404 - 30

120.77 €

1 6 Days 8047Phototriac CouplerAvailableDC5 to 240.5 to 40A/AC19 to 264V-----

239.98 €

1 3 Days 100110--DC5 to 24-2false60604 - 30

189.12 €

1 6 Days 80110Phototriac CouplerAvailableDC5 to 240.5 to 60A/AC19 to 264V-----

144.78 €

10 3 Days 10037--DC 12–24-3false20209.6 - 30

140.66 €

1 6 Days 8037Phototriac CouplerAvailableDC 12–240.5 to 20A/AC150 to 440V-----

Tech Support