Connector Terminal Block Conversion Unit XW2R (PLC Connection Type)

Connector Terminal Block Conversion Unit XW2R (PLC Connection Type)
Connector-terminal block conversion units designed specifically to connect PLCs.
[Features]
· Wiring patterns that are specifically designed for PLCs reduce the work required for signal pattern recognition.
· Terminal block signal labels give the PLC addresses.
· Models available with Phillips screw, slotted screw, push-in, or e-CON connections.
· Models available with and without power supply terminals.
· Can be mounted to a DIN Track.
[Applications]
· Use for applications where input from various types of input devices such as sensors are connected and converted, then input to a PLC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XW2R-E34G-C1
XW2R-E34G-C2
XW2R-E34G-C3
XW2R-E34G-C4
XW2R-J34G-C2
XW2R-J34G-C4
XW2R-J34G-M2
XW2R-J40G-K2
XW2R-P34G-C2
XW2R-P34G-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

132.80 €

1 7 Days

132.80 €

1 7 Days

132.80 €

1 7 Days

132.80 €

1 7 Days

147.07 €

1 7 Days

147.07 €

1 7 Days

44.09 €

1 6 Days

45.35 €

1 13 Days

124.60 €

1 7 Days

124.60 €

1 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360