Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G3R-OD201SN-UTU 5-24VDC
Part Number
|
---|
G3R-OD201SN-UTU 5-24VDC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Safety standards | Dimension height (mm) | I/O module | Insulation method | Zero cross function | Operation Indicator Lamp | Input rated voltage (V) | Applicable output load (A)/(V) | Number of phases | Voltage Type for Actuating | Modular Version | Rated Operation Current IE at AC-1 (A) | Rated Operation Current IE at AC-3 (A) | Operating Voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.68 € | 10 | 3 Days | CE / UL / TUV / CSA | 28 | - | - | - | - | DC5 to 24 | - | 1 | DC | true | 1.5 | 1.5 | 40 - 200 |
Loading...
Application | SSR | Terminal shape | Socket / plug-in | Dimension width(mm) | 29 |
---|---|---|---|---|---|
Dimension depth(mm) | 13 |
This page is I / O Solid State Relay G3R-I / O, part number G3R-OD201SN-UTU 5-24VDC.
You can find the detail information about specifications and dimensions on part number G3R-OD201SN-UTU 5-24VDC.
Configure
Basic Attributes
Safety standards
I/O module
Insulation method
Zero cross function
Operation Indicator Lamp
Applicable output load(A)/(V)
Dimension height(mm)
Input rated voltage(V)
Number of phases
Voltage Type for Actuating
Modular Version
Rated Operation Current IE at AC-1(A)
Rated Operation Current IE at AC-3(A)
Operating Voltage(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G3R-IDZR1SN-1-UTU 12-24VDC |
G3R-IDZR1SN-UTU 12-24VDC |
G3R-OA202SLN-UTU 5-24VDC |
G3R-OA202SZN-UTU 5-24VDC |
G3R-ODX02SN DC5-24 |
G3R-ODX02SN-UTU 5-24VDC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Safety standards | Dimension height (mm) | I/O module | Insulation method | Zero cross function | Operation Indicator Lamp | Input rated voltage (V) | Applicable output load (A)/(V) | Number of phases | Voltage Type for Actuating | Modular Version | Rated Operation Current IE at AC-1 (A) | Rated Operation Current IE at AC-3 (A) | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.48 € | 1 | 3 Days | UL / CE / TUV / CSA | 28 | - | - | - | - | DC 12–24 | - | 1 | DC | false | 0.1 | - | 4 - 32 | ||
45.72 € | 20 | 3 Days | UL / CE / TUV / CSA | 28 | - | - | - | - | DC 4–6 | - | 1 | DC | true | 0.1 | 0.1 | 4 - 32 | ||
47.62 € | 20 | 3 Days | UL / CE / TUV / CSA | 28 | - | - | NA | - | DC5 to 24 | - | 1 | AC | true | 2 | 2 | 4 - 32 | ||
52.27 € | 20 | 3 Days | UL / CE / TUV / CSA | 28 | - | - | Available | - | DC5 to 24 | - | 1 | AC | true | 2 | 2 | 4 - 32 | ||
25.26 € | 1 | Available |
Same day
Stock | - | 28 | Output module | Photo coupler | NA | Available | DC5 to 24 | 0.01 to 2 A/DC4 to 60 V | - | - | - | - | - | - | |
48.68 € | 20 | 3 Days | UL / CE / TUV / CSA | 28 | - | - | - | - | DC5 to 24 | - | 1 | DC | true | 2 | 2 | 4 - 60 |