Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G3PE-535B-3 12-24VDC
Part Number
|
---|
G3PE-535B-3 12-24VDC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Insulation method | Zero cross function | Operation Indicator Lamp | Applicable output load (A)/(V) | Number of phases | Modular Version | Rated Operation Current IE at AC-1 (A) | Rated Operation Current IE at AC-3 (A) | Operating Voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
491.87 € | 1 | 3 Days | CE / UL / CCC / CSA | 130.5 | 130.5 | 105 | - | - | - | - | 1 | false | 35 | 35 | 200 - 480 |
Loading...
Application | SSR | Latch function | N/A | Terminal shape | Screw Fastening |
---|---|---|---|---|---|
Input rated voltage(V) | DC 12–24 |
This page is Solid State Relay for Heaters G3PE, part number G3PE-535B-3 12-24VDC.
You can find the detail information about specifications and dimensions on part number G3PE-535B-3 12-24VDC.
Configure
Basic Attributes
Safety standards
Insulation method
Zero cross function
Operation Indicator Lamp
Applicable output load(A)/(V)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Number of phases
Modular Version
Rated Operation Current IE at AC-1(A)
Rated Operation Current IE at AC-3(A)
Operating Voltage(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G3PE-215B-3 DC12-24 |
G3PE-215B-3N 12-24VDC |
G3PE-215B-3N DC12-24 |
G3PE-535B-3N 12-24VDC |
G3PE-535B-3N DC12-24 |
G3PE-545B 12-24VDC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Insulation method | Zero cross function | Operation Indicator Lamp | Applicable output load (A)/(V) | Number of phases | Modular Version | Rated Operation Current IE at AC-1 (A) | Rated Operation Current IE at AC-3 (A) | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.46 € | 1 | 6 Days | UL / TUV / CSA | 84.5 | 110.5 | 105 | Phototriac Coupler | Available | Available | 15/AC 100 to 240 | - | - | - | - | - | ||
369.95 € | 1 | 3 Days | UL / CE / CSA / CCC | 100 | 80 | 155 | - | Available | - | - | 3 | false | 15 | 15 | 100 - 240 | ||
172.09 € | 1 | Available |
Same day
Stock | UL / CE / TUV / CSA | 100 | 80 | 155 | Phototriac Coupler | Available | Available | 15/AC 100 to 240 | - | - | - | - | - | |
477.63 € | 1 | 3 Days | UL / CE / CSA / CCC | 140 | 80 | 155 | - | - | - | - | 11 | false | 35 | 35 | 200 - 480 | ||
250.37 € | 1 | 6 Days | UL / TUV / CSA | 140 | 80 | 155 | Phototriac Coupler | Available | Available | 35/AC 200 to 480 | - | - | - | - | - | ||
199.97 € | 10 | 3 Days | UL / CE / CSA / CCC | 100 | 44.5 | 100 | - | - | - | - | 5 | false | 45 | 45 | 200 - 480 |