Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADAM-4571-CE
Communication method before conversion | RS-232/422/485 | Communication method after converting | Ethernet | Number of master-slave electrodes | 1:1 |
---|---|---|---|---|---|
Representative Standard | CE / UL | Dimension vertical(mm) | 130 | Dimension width(mm) | 70 |
Dimension depth(mm) | 30 |
This page is Ethernet Serial Converter (RS-232 / 422 / 485), part number ADAM-4571-CE.
You can find the detail information about specifications and dimensions on part number ADAM-4571-CE.