DIN Standard Compliant Board-to-Board Connector PCN13 Series

DIN Standard Compliant Board-to-Board Connector PCN13 Series
  • Volume Discount
This is a DIN standard compliant board-to-board connector. Reduces cost by using a single-sided, two-point connection for the terminal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCN13-20S-2.54DS(71)

Part Number
PCN13-20S-2.54DS(71)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.60 €

1 5 Days 10

Loading...

  1. 1

Basic information

Connector series initials P/Q/R P/Q/R PCN Contact sex Female
Number Of Cores 20 Connector Type Board-to-Board Rated Current(A) 2
Allowable Voltage(V) AC300 Wiring Method Circuit Board Mounting (DIP) Connection direction Angle
Plating of part touching terminal Gold Product Category Socket Specifications 2-line dip type
Features Single side two point touching structure Contact Pitch(mm) 2.54 Operating Temperature Range(°C) -30 to +85
Terminal pitch(mm) 2.54

Tech Support