Mounting Base OMP Series

Mounting Base OMP Series
  • Promotional pricing
  • Volume Discount
[Features] A housing mounting base for the OMP series. The aluminium plate has a silver anodised finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OMP2020
OMP2030
OMP2040
OMP3030
OMP3040
OMP3060
OMP4040
OMP4060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW
(mm)
D
(mm)
a
(mm)
b
(mm)
c
(mm)

11.47 €

1 5 Days 10160160138138-

15.22 €

1 5 Days 10160260138238-

22.14 €

1 5 Days 10160360138338150

23.40 €

1 5 Days 10260260238238-

32.77 €

1 5 Days 10260360238338250

52.41 €

1 6 Days 10260560238538238

44.82 €

1 5 Days 10360360338338350

74.36 €

33.46 €

1 Available Same day

Stock

10360560338538338

Loading...

  1. 1

Basic information

Material Aluminum Color specifications/surface treatment Silver t(mm) 1.5
Material Aluminum

Tech Support