Manufacturer part number: B8
Brand: NICHIFU TERMINAL INDUSTRIES
Price: 39.40 €
Delivery time: Same day
Internal Diameter: 4.5 mm
Outer Diameter: 7 mm
Overall Length: 21 mm
Conforming wire size: 8 AWG
Representative Standard: UL / JIS / CSA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B8
Part Number
|
---|
B8 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard | Number with packs (Piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
39.40 € 27.58 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 4.5 | 7 | 21 | 8 | UL / JIS / CSA | 100 |
Loading...
Type | Bare Crimp Terminal | Shape | Sleeve |
---|
This page is Naked Crimp Sleeve - B Type, part number B8.
You can find the detail information about specifications and dimensions on part number B8.
Configure
Stock
Basic Attributes
Representative Standard
Internal Diameter(mm)
Outer Diameter(mm)
Overall Length(mm)
Conforming wire size(AWG)
Number with packs(Piece)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B1.25 |
B100 |
B14 |
B150 |
B180 |
B80 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.48 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.8 | 3.3 | 15 | 22 to 16 | JIS / UL / CSA | 100 | |
116.20 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 16.4 | 22.1 | 38 | 4/0 | JIS / UL / CSA | 20 | |
103.92 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 5.8 | 8.9 | 26 | 6 | JIS / UL / CSA | 100 | |
161.45 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | 19.5 | 26.4 | 54 | 250 to 300MCM | JIS / UL / CSA | 20 | ||
102.58 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | - | 21 | 28.5 | 55 | 300 to 350MCM | UL / CSA | 10 | |
162.51 € | 50 Pieces Per Package | 1 pack | 6 Days | 10 | 14.5 | 19.5 | 38 | 3/0 | UL / CSA | 50 |