Rotary module pneumatic, aluminium (20062)

Rotary module pneumatic, aluminium (20062)
· With double-acting drive cylinder

· Rotation angle infinitely adjustable from 0° to 190°

· High fit precision between the modules via centring system

· Hardened, external and variable stop system

· Repeat accuracy ±0.01°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20062-016

Part Number
20062-016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,596.01 €

1 4 Days

Loading...

  1. 1

Basic information

Air consumption per cycle at 6 bar(ccm) 45 Axial load(N) 350 Component material steel
Cylinder Ø 2 x 22 Driving torque(Nm) 3.5 Item Rotary Module
Main material aluminium Radial load(N) 450 Rotation angle 0 - 190
Size 6 Suitable plug connector 20950-010X2000 Suitable proximitiy switch 20915-030
Suitable shock absorber 26310-1410012 Version 1 pneumatic RoHS yes
Weight (ERP)(kg) 1.1400

This page is Rotary module pneumatic, aluminium (20062), part number 20062-016.
You can find the detail information about specifications and dimensions on part number 20062-016.

Tech Support