Manufacturer part number: 29000-523030
Brand: NORELEM
Price: 26.08 €
Delivery time: 4 Days
A=Internal diameter: 30.2 mm
B=Internal diameter: 30.2 mm
C: 38
D: 45
E: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29000-523030
Part Number
|
---|
29000-523030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | B=Internal diameter (mm) | C | D | E (mm) | G (mm) | H (mm) | K (mm) | L (mm) | M (mm) | R (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.08 € | 1 | 4 Days | 30.2 | 30.2 | 38 | 45 | 45 | 44 | 64 | 64 | 83 | 44 | 46 | M8x45 | 0.3401 |
Loading...
Material | Aluminium | Component material | Steel | Surface finish component | Galvanised |
---|---|---|---|---|---|
Surface finish body | Tumbled | Item | Tube clamp | Version 1 | 4-way flat |
Version 2 | For round tubes | RoHS | Yes |
This page is Tube clamp 4-way flat aluminium, for round tubes (29000), part number 29000-523030.
You can find the detail information about specifications and dimensions on part number 29000-523030.
Configure
Basic Attributes
A=Internal diameter(mm)
B=Internal diameter(mm)
C
D
E(mm)
G(mm)
H(mm)
K(mm)
L(mm)
M(mm)
R(mm)
S(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29000-524040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Internal diameter (mm) | B=Internal diameter (mm) | C | D | E (mm) | G (mm) | H (mm) | K (mm) | L (mm) | M (mm) | R (mm) | S (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.47 € | 1 | 4 Days | 40.2 | 40.2 | 50 | 60 | 60 | 61 | 75 | 75 | 111 | 61 | 57 | M8x60 | 0.6317 |