Retaining magnets hard ferrite (09119-10)

Retaining magnets hard ferrite (09119-10)
· Application sectors: pin boards, white boards, magnet boards

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09119-10-361

Part Number
09119-10-361
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.28 €

1 4 Days

Loading...

  1. 1

Basic information

Shape Round Magnetic force (range)(N) Up to 10.0 Magnetic force (specific)(N) 9.5
Magnet Type (Material) Ferrite Magnet Outer diameter (D)(mm) 36 Main material Hard ferrite
Component material Plastic Item Magnet Main colour White
Version 1 Retaining magnet Version 2 With nlm logo D1(mm) 32.5
H=Height(mm) 9 H1(mm) 2.2 RoHS Yes
Weight (ERP)(kg) 0.0216

This page is Retaining magnets hard ferrite (09119-10), part number 09119-10-361.
You can find the detail information about specifications and dimensions on part number 09119-10-361.

Tech Support