Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27877-02-658515
Type | Flat Hinges | Main Body Material | Stainless Steel | B=Width(mm) | 85 |
---|---|---|---|---|---|
Form | B | Item | Hinge | Product type | Hinge |
Steel code | 1.4301 | Version 1 | Screw on | A=Length(mm) | 65 |
A1(mm) | 50 | B1(mm) | 48 | D(mm) | 6.3 |
D1(mm) | 15 | Kind of fastening | Fastening holes | S(mm) | 3 |
RoHS | Yes | PL Edelstahl | Yes | Weight (ERP)(kg) | 0.2300 |
This page is Hinges, stainless steel, Form B (27877-02), part number 27877-02-658515.
You can find the detail information about specifications and dimensions on part number 27877-02-658515.