Hinge stainless steel (27875-01)

Hinge stainless steel (27875-01)
· Connects two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4401

· Version: high-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27875-01-04191212

Part Number
27875-01-04191212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.32 €

1 4 Days

Loading...

  1. 1

Basic information

Type Flat Hinges Working Load(N) 1000 Main Body Material Stainless Steel
B=Width(mm) 30 Component material Stainless steel Item Hinge
Product type Hinge Steel code 1.4401 Surface finish body High-gloss polished
A=Length(mm) 38 A1=Hole spacing left 11.5 A2=hole spacing right 11.5
A3=Wing length left 19 A4=Wing length right 19 B2(mm) 14
B3(mm) 8 D1(mm) 4.5 D2(mm) 3
H(mm) 9.5 H1(mm) 5.5 Kind of fastening Fastening holes
F1(N) 700 F2(N) 450 PL Edelstahl Yes
Weight (ERP)(kg) 0.0375

This page is Hinge stainless steel (27875-01), part number 27875-01-04191212.
You can find the detail information about specifications and dimensions on part number 27875-01-04191212.

Tech Support