Hinges lift-off, stainless steel (27875-89)

Hinges lift-off, stainless steel (27875-89)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4401

· Version: satin finish

· Double symmetry: right and left applicable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27875-89-06251616

Part Number
27875-89-06251616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.26 €

1 4 Days

Loading...

  1. 1

Basic information

Type Flat Hinges Working Load(N) 5000 Main Body Material Stainless Steel
B=Width(mm) 50 Component material Stainless steel Item Hinge
Product type Hinge lift-off Steel code 1.4401 Surface finish body Satin finish polished
Version 1 Lift-off A=Length(mm) 50 A1=Hole spacing left 16
A2=hole spacing right 16 A3=Wing length left 25 A4=Wing length right 25
B2(mm) 32 B3(mm) 9 D1(mm) 6.4
D2(mm) 6 H(mm) 10 Kind of fastening Fastening holes
PL Edelstahl Yes Weight (ERP)(kg) 0.1493

This page is Hinges lift-off, stainless steel (27875-89), part number 27875-89-06251616.
You can find the detail information about specifications and dimensions on part number 27875-89-06251616.

Tech Support