Aluminium profiles 40x40 for roller rails, Type I (10051)

Aluminium profiles 40x40 for roller rails, Type I (10051)
· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Matched to roller elements

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10051-084040X1000

Part Number
10051-084040X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.67 €

1 4 Days

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Type Square
L=Length(mm) 1000 H=Height(mm) 40 B=Width(mm) 40
Version 1 For roller rails Version 2 Type I Item Aluminium profile
Profile area(cm²) 4.97 Iy(cm⁴) 10.38 Slot width(mm) 8
Ix(cm⁴) 5.8 Wx(cm³) 2.3 Wy(cm³) 5.19
RoHS Yes Weight (ERP)(kg) 1.3400 Approx. weight(kg/m) 1.34

This page is Aluminium profiles 40x40 for roller rails, Type I (10051), part number 10051-084040X1000.
You can find the detail information about specifications and dimensions on part number 10051-084040X1000.

Tech Support