Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83000-030X3000
D=diameter(mm) | 6.5 | L=housing length(mm) | 30 | Current I max.(mA) | 200 |
---|---|---|---|---|---|
No. of conductors x conductor cross-section | 3 x 0.14 mm² | P=cable length(mm) | 3000 | Switching distance Sn(mm) | 1.5 |
Material active surface | PBT | Switching frequency f(Hz) | 3000 | Connection type | PVC cable |
Form | B | Version 1 | inductive | Version 2 | round |
Component material | plastic | Main material | stainless steel | Item | Inductive Proximity Switch |
RoHS | yes | Weight (ERP)(kg) | 0.0510 |
This page is Proximity switch inductive, round, form B, stainless steel (83000), part number 83000-030X3000.
You can find the detail information about specifications and dimensions on part number 83000-030X3000.